The P8300 is a highly-integrated, highly-configurable, dual-input PMIC that addresses multiple applications (3.3 V / 5 V, 12 V), and offers scalable power on two rails using external power FETs. The device also features programmable startup sequences and target output voltages, an I²C / SMBUS compatible interface, programmable outputs and sequences via internal OTP memory, and a 35 V-capable power backup system.

For more information or to request documentation, please contact your local IDT sales representative.

Features

  • Dual Input voltage rails to support wide range of board configurations and form factors (SAS, SATA, PCIe)
    • 2.97 V to 5.5 V on VCCA
    • 4.5 V to 14 V on VCCB
  • 25 W nominal output power with support for 3.3 / 5 / 12 Vin in a tiny 7x7 mm TQFN package
  • 2 buck regulators (500 kHz or 1 MHz) support external MOSFETs for higher current applications
  • 4 internal MOSFET buck regulators (2 MHz)
  • Integrated PFI (Power Failure Indicator) buck-boost regulator to support backup system with 4.5 V - 35.5 V
  • Complete fault protection: Input OVP, output OVP, OCP, UV, soft-start, soft-stop, over temperature protection
  • Programmable power-loss detection threshold
  • I²C / SMBUS compatible interface with OTP and I²C programming via GUI

Product Options

Part Number Part Status Pkg. Type Lead Count (#) Carrier Type Temp. Grade Pb (Lead) Free Buy Sample
Active VFQFPN 56 Tray I Yes
Availability
Active VFQFPN 56 Reel I Yes
Availability

Documentation & Downloads

Title language Type Format File Size Date
Datasheets & Errata
P8300 Datasheet Datasheet - Preliminary PDF 1.73 MB
PCNs & PDNs
PCN# : A1904-01 Add Greatek, Taiwan as an Alternate Assembly Facility Product Change Notice PDF 983 KB
Other
Highly-Integrated PMIC for Enterprise SSD and Computing Applications 简体中文 Product Brief PDF 1.55 MB

Boards & Kits

Part Number Title Type Company
P8300-EVAL P8300 Programmable 6-Channel PMIC Evaluation Board Evaluation Renesas