RV1S9213A

IPM drive photocouplers (optocouplers) are optically coupled isolators containing a GaAlAs LED on the input side and a photo diode and signal processing circuit on the output side in a single chip. This coupler is a high common mode transient immunity (CMR), high CTR type whose pulse width changes according to the operating temperature, making it ideal for driving IPMs (intelligent power modules).

Product Status: 量産中

PARAMETRICS

Parameters
RV1S9213A
Basic Information
Production Status
量産中
PLP
-
機能
1Mbps, OPEN COLLECTOR OUTPUT, HIGH CMR, IPM DRIVER, 5-PIN SSOP WITH 8.2mm CREEPAGE DISTANCE (LSSO5), High CMR(50kV/us)
安全規格
UL, VDE(option), CSA
対象アプリケーション
Robot controller, Industrial inverter, AC Servo, FA Network, Measurement equipment
PinCone
In/Outタイプ
IPM Drive
BV (kVr.m.s)
5
+IF (mA)
20
VCC (V)
30
Io (mA)
15
IFHL (mA) (max)
5
tPHL (μs) (max)
0.5
tPLH (μs) (max)
0.75
tPHL/tPLH
tPHL/tPLH=0.5/0.75us MAX.(RL=20kohm)

Resources for Software and Hardware

Title Description
My Renesas Create a My Renesas account to use our tool download services, receive e-newsletter/update notifications, and take advantage of our other services.
e-learning Information for studying and learning about microcontrollers and microprocessors.
FAQ Frequently asked questions and useful hints for development.
Forum A forum and community site to share technical information, questions and opinions with others who use Renesas products.

Hardware Design Support

Title Description
Photocouplers / Optocouplers
Standard Mass
Information on Photocouplers / Optocouplers Standard Mass.
Photocouplers / Optocouplers
Insulation Distances
Information on Photocouplers / Optocouplers Insulation Distances.
Safety Standards Classification Chart
(Photocouplers / Optocouplers)
Approval List (UL,CSA,BSI,VDE)
Information on Safety Standards Classification Chart (Photocouplers / Optocouplers) Approval List (UL,CSA,BSI,VDE).
Safety Standards Classification Chart
(Photocouplers / Optocouplers)
Approval List (SEMKO,NEMKO, DEMKO,FIMKO,CQC)
Information on Safety Standards Classification Chart (Photocouplers / Optocouplers) Approval List (SEMKO,NEMKO,DEMKO,FIMKO,CQC).