Overview

Description

Renesas RZ/N and RZ/T Family microprocessors with port’s GOAL technology deliver the perfect way to successfully integrate real-time communication – one hardware, one middleware, and many possibilities.

Image

Features

  • A communication middleware for industrial networking stations
  • Powerful socket for protocols like PROFINET, EtherNet/IP, EtherCAT, Modbus/TCP, CC-Link IE Field Basic, OPC UA, POWERLINK, CC-Link IE TSN, as well as CANopen.
  • TSN supported - Connector to IoT/Industry 4.0
  • Powerful services around networking: Timer, Memory Management, Flash Handling, IP-Address Management, and many other services.
  • Engineering Tools for Code Generation and Master Emulation.

Comparison

Applications

Applications

  • Industrial Automation
  • Food and Beverage
  • Energy and Power
  • Building Automation
  • Factory Floor
  • Industrial Controls

Documentation

Type Title Date
Product Brief PDF 252 KB 日本語
1 item