Function Comparison Table

Common specifications for all products (see individual product pages for capacity and number of channels):
RL78 CPU, high-speed on-chip oscillator, timer array unit, watchdog timer, real-time clock, Serial Interface (UART/CSI/I2C)

Group Name Maximum
Operating
Frequency
(MHz)
Pin Count Analog Connectivity Data Transfer Other Features Starter Kits etc.
RL78/G23 32 30-128 12-bit A/D
26 ch (max)
8-bit D/A
2 ch (max)
- DTC Data Flash,
POR/LVD,
Safety features,
SMS
Fast Prototyping Board (64-pin)
Fast Prototyping Board (128-pin)
RL78/G10 20 10-16 10-bit ADC
max. 7 ch
- - Selectable POR,
Comparator
CPU Board
RL78/G11 24 20-25 10-bit ADC
max. 11 ch8-bit DAC
2 ch
- DTC Comparator,
PGA
-
RL78/G12 24 20-30 10-bit ADC
max. 11 ch
- DMA Data Flash, POR/LVD,
Safety features
CPU Board
RL78/G13 32 20-128 10-bit ADC
max. 26 ch
- DMA Data Flash, POR/LVD,
Safety features
Standard
(S/W bundled)

CPU Board
Promo. Board
(S/W bundled)

Demo Kit
(S/W bundled)
RL78/G13A 32 44-100 8/10-bit A/D
20 ch (max)
- DMA Data Flash,
POR/LVD,
Safety features
Target Board
RL78/G14 32 30-100 10-bit ADC
max. 20 ch
8-bit DAC
2 ch
- DTC Three-phase motor control timer,
Data Flash,
Comparators,
ELC, POR/LVD,
Safety features
Standard
(S/W bundled)

CPU Board
Promo. Board
(S/W bundled)

Demo Kit
(S/W bundled)
RL78/G1A 32 25-64 12-bit ADC
max. 28 ch
- DMA Data Flash, POR/LVD,
Safety features
CPU Board
RL78/G1C 24 32, 48 10-bit ADC
max. 9 ch
USB 2.0
Host/
Function
BC1.2
compliant
DMA Data Flash, POR/LVD,
Safety features
CPU Board
RL78/G1D 32 48 10-bit ADC
8 ch
Bluetooth®
Low Energy
DMA Data Flash, POR/LVD,
Safety features
Evaluation
Board
RL78/G1H 32 64 10-bit ADC
6 ch
IEEE 802.15.4e/g (Sub-GHz) DTC Data Flash, POR/LVD,
Safety features
-
RL78/G1M 20 20 8/10-bit A/D
8 ch (max)
- - Data Flash,
POR
Fast Prototyping Board
RL78/G1N 20 20 8/10-bit A/D
8 ch (max)
- - Data Flash,
POR
Fast Prototyping Board
RL78/G1P 32 24 - 32 8/10-bit A/D
8 ch (max)
10-bit D/A
2 ch
- DMA Data Flash, POR/LVD,
Safety features
Fast Prototyping Board

ROM-pin count portfolio

RL78/G23

768KB
48KB
        lens lens lens lens lens lens lens
512KB
48KB
        lens lens lens lens lens lens lens
384KB
32KB
        lens lens lens lens lens lens lens
256KB
24KB
lens lens lens lens lens lens lens lens lens lens lens
192KB
20KB
lens lens lens lens lens lens lens lens lens lens  
128KB
16KB
lens lens lens lens lens lens lens lens lens lens  
96KB
12KB
lens lens lens lens lens lens lens        
Pins
Package
30
LSSOP
32
HWQFN
LQFP
36
WFLGA
40
HWQFN
44
LQFP
48
HWQFN
LFQFP
52
LQFP
64
LQFP
LFQFP
WFLGA
80
LQFP
LFQFP
100
LQFP
LFQFP
128
LFQFP

Top:Flash ROM size Bottom:RAM size

RL78/G10

4KB
512B
lens lens
2KB
256B
lens lens
1KB
128B
lens lens
Pins
Package
10
LSSOP
16
SSOP

Top:Flash ROM size Bottom:RAM size

RL78/G11

16KB
1.5KB
lens lens lens lens lens
Pins
Package
10
LSSOP
16
SSOP
20
LSSOP
24
HWQFN
25
WFLGA

Top: Flash ROM size Bottom: RAM size

RL78/G12, RL78/G13

512KB
32KB
              lens*3*4 lens*3*4 lens*3*4 lens*3*4 lens*3*4 lens*3*4 lens*3*4 lens*3*4 lens*3*4 lens*3*4 lens*3*4 lens*3*4
384KB
24KB
              lens*4 lens*4 lens*4 lens*4 lens*4 lens*4 lens*4 lens*4 lens*4 lens*4 lens*4 lens*4
256KB
20KB
              lens*2 lens*2 lens*2 lens*2 lens*2 lens*2 lens*2 lens*2 lens*2 lens*2 lens*2 lens*2*4
192KB
16KB
            lens lens lens lens lens lens lens lens lens lens lens lens lens*4
128KB
12KB
      lens lens lens lens lens lens lens lens lens lens lens lens lens lens lens  
96KB
8KB
      lens lens lens lens lens lens lens lens lens lens lens lens lens lens lens  
64KB
4KB
lens*1 lens*1 lens*1 lens*1 lens*1 lens*1 lens*1 lens*1 lens*1 lens*1 lens*1 lens*1 lens*1 lens*1          
48KB
3KB
lens lens lens lens lens lens lens lens lens lens lens lens lens lens          
32KB
2KB
lens lens lens lens lens lens lens lens lens lens lens lens lens lens          
16KB
2KB
lens lens lens panorama_fish_eyelens lens lens lens lens lens lens                  
16KB
1.5KB
panorama_fish_eye panorama_fish_eye                                  
12KB
1KB
panorama_fish_eye panorama_fish_eye   panorama_fish_eye                              
8KB
768B
panorama_fish_eye panorama_fish_eye   panorama_fish_eye                              
4KB
512B
panorama_fish_eye panorama_fish_eye   panorama_fish_eye                              
2KB
256B
panorama_fish_eye                                    
Pins
Package
20
LSSOP
24
HWQFN
25
WFLGA
30
LSSOP
32
HWQFN
36
WFLGA
40
HWQFN
44
LQFP
48
LFQFP
48
HWQFN
52
LQFP
64
LQFP
64
LFQFP
64
VFBGA
80
LQFP
80
LFQFP
100
LQFP
100
LFQFP
128
LFQFP

Top: Flash ROM size Bottom: RAM size

  • panorama_fish_eye RL78/G12
  • lens RL78/G13
  • *1: 3KB available when the self-programing function is used.
  • *2: 19KB available when the self-programing function is used.
  • *3: 31KB available when the self-programing function is used.
  • *4: -40 to 105 °C products do not exist.

RL78/G13A

512KB
32KB
lens lens lens lens
384KB
24KB
lens lens lens lens
Pins
Package
44
LQFP
48
LFQFP
64
LFQFP
100
LFQFP

Top: Flash ROM size Bottom: RAM size

RL78/G14

512KB
48KB
            lens *3 lens *3   lens *3*4 lens *3 lens *3 lens *3 lens *3 lens *3 lens *3
384KB
32KB
            lens lens   lens *4 lens lens lens lens lens lens
256KB
24KB
          lens *2 lens *2 lens *2 lens *2 lens *2 lens *2 lens *2 lens *2 lens *2 lens *2 lens *2
192KB
20KB
        lens lens lens lens lens lens lens lens lens lens lens lens
128KB
16KB
lens lens lens lens lens lens lens lens lens lens lens lens lens lens lens lens
96KB
12KB
lens lens lens lens lens lens lens lens lens lens lens lens lens lens lens lens
64KB
5.5KB
lens *1 lens *1 lens *1 lens *1 lens *1 lens *1 lens *1 lens *1 lens *1 lens *1 lens *1 lens *1        
48KB
5.5KB
lens *1 lens *1 lens *1 lens *1 lens *1 lens *1 lens *1 lens *1 lens *1 lens *1 lens *1 lens *1        
32KB
4KB
lens lens lens lens lens lens lens lens lens lens lens lens        
16KB
2.5KB
lens lens lens lens lens lens lens lens                
Pins
Package
30
LSSOP
32
LQFP
32
HWQFN
36
WFLGA
40
HWQFN
44
LQFP
48
LFQFP
48
HWQFN
52
LQFP
64
LQFP
64
LFQFP
64
WFLGA
80
LQFP
80
LFQFP
100
LQFP
100
LFQFP

Top: Flash ROM size Bottom: RAM size

  • *1: 4.5KB available when the self-programing function is used.
  • *2: 23KB available when the self-programing function is used.
  • *3: 47KB available when the self-programing function is used.
  • *4: 64-pin-LQFP (14×14) products do not exist.

RL78/G1A

64KB
4KB
lens *1 lens *1 lens *1 lens *1 lens *1 lens *1
48KB
3KB
lens lens lens lens lens lens
32KB
2KB
lens lens lens lens lens lens
16KB
2KB
lens lens lens lens    
Pins
Package
25
WFLGA
32
HWQFN
48
LFQFP
48
HWQFN
64
LFQFP
64
VFBGA

Top: Flash ROM size Bottom: RAM size

*1: 3KB available when the self-programing function is used.

RL78/G1C

32KB
5.5KB
lens *1 lens *1 lens *1 lens *1
Pins
Package
32
LQFP
32
HWQFN
48
LFQFP
48
HWQFN

Top: Flash ROM size Bottom: RAM size

*1: 4.5KB available when the self-programing function is used.

RL78/G1D

256KB
20KB
lens lens
192KB
16KB
lens  
128KB
12KB
lens  
Pins
Package
48
HWQFN
42
LGA

Top: Flash ROM size Bottom: RAM size

RL78/G1H

512KB
48KB
lens
384KB
32KB
lens
256KB
24KB
lens
Pins
Package
64
HVQFN

Top: Flash ROM size Bottom: RAM size

RL78/G1M

8KB
2KB
lens
4KB
0.5KB
lens
Pins
Package
20
TSSOP

Top: Flash ROM size Bottom: RAM size

RL78/G1N

8KB
1KB
lens
4KB
0.5KB
lens
Pins
Package
20
TSSOP

Top: Flash ROM size Bottom: RAM size

RL78/G1P

16KB
1.5KB
lens lens
Pins
Package
24
HWQFN
32
LQFP

Top: Flash ROM size Bottom: RAM size