Overview

Description

The 74FCT16501T 18-bit high-speed, low-power registered transceiver combines D-type latches and D-type flip-flops to allow data flow in transparent, latched and clocked modes. The 74FCT16501T is ideally suited for driving high-capacitance loads and low-impedance backplanes. The output buffers are designed with power off disable capability to allow "live insertion" of boards when used as backplane drivers. The 74FCT16501T operates at -40C to +85C

Features

  • A and C speeds
  • High-speed, low-power CMOS
  • Typical tSK(o) (Output Skew) 250ps
  • Low input and output leakage ? 1 uA (max.)
  • ESD > 2000V per MIL-STD-883, Method 3015
  • > 200V using machine model (C = 200pF, R = 0)
  • High drive outputs (–32mA IOH, 64mA IOL)
  • Power off disable outputs permit "live insertion"
  • Typical VOLP (Output Ground Bounce) 1.0V at VCC = 5V, TA = 25C
  • Available in 56 pin TSSOP package

Comparison

Applications

Documentation

Design & Development

Models