Overview

Description

The HSP50415 Wideband Programmable Modulator (WPM) is a quadrature amplitude modulator/upconverter designed for wideband digital modulation. The WPM combines shaping and interpolation filters, a complex modulator, timing and carrier NCOs and dual DACs into a single package. The HSP50415 supports vector modulation, accepting up to 16-bit In phase (I) and Quadrature (Q) samples to generate virtually any quadrature AM or PM modulation format. A constellation mapper and 24 Symbol span interpolation shaping filter is provided for the input baseband signals. Gain adjustment is provided after the shaping FIR filter. A timing error generator in the input section allows the on-chip timing NCO to track the input timing. The WPM includes a Numerically Controlled Oscillator (NCO) driven interpolation filter, which allows the input and output sample rate to have a non-integer or variable relationship. This re-sampling feature simplifies use of sample rates that do not have harmonic or integer frequency relationships to the input data rate and decouples the carrier from the DATACLK. A complex quadrature modulator modulates the baseband data on a programmable carrier center frequency. The WPM offers digital output spurious Free Dynamic Range (SFDR) that exceeds 70dB at the maximum output sample rate of 100MSPS, for input sample rates as high as 25MSPS. X/SIN(X) rolloff compensation filtering is provided. Real 14-bit digital output data is available prior to the 12-bit DACs providing 20mA full scale output current.

Features

  • Output Sample Rates to 100MSPS
  • Input Data Rates Up to 25MSPS (I/Q)
  • 32-Bit Programmable Carrier NCO
  • X/SIN(X) Rolloff Compensation
  • Programmable I and Q Shaping FIR Filters:
  • Up to 24 Symbol Span
  • Fixed or NCO Controlled Interpolation:
  • Interpolation Range 4 to >128k
  • Digital PLL to Lock to Input Symbol Clock
  • Digital Signal Processing Capable of >70dB SFDR
  • Dual 12-bit D/A Processing Capable of >50dB SFDR
  • Pb-Free Plus Anneal Available (RoHS Compliant)

Comparison

Applications

Applications

  • Wide-Band Digital Modulation
  • Base Station Modulators
  • HSP50415EVAL1 Evaluation Board Available

Documentation

Type Title Date
Datasheet PDF 2.12 MB
End Of Life Notice PDF 1.17 MB
End Of Life Notice PDF 292 KB
Manual - Development Tools PDF 311 KB
Application Note PDF 432 KB
5 items

Design & Development

Software & Tools

Software Downloads

Type Title Date
Library EXE 2.20 MB
Library EXE 1.57 MB
PCB Design Files PDF 1.53 MB
PCB Design Files PDF 574 KB
PCB Design Files PDF 14 KB
5 items

Boards & Kits

Boards & Kits

Models