The Tsi382 provides a high performance, small footprint bridge from single lane PCI Express to 32 bit PCI. The device's PCI interface can operate up to 66 MHz. Three types of addressing modes are supported; transparent, opaque and non-transparent, giving designers flexibility.
|
|
|
---|---|---|
Type | Title | Date |
Software & Tools - Software | Log in to Download GZ 30.49 MB | |
Software & Tools - Software | Log in to Download ZIP 104.57 MB | |
Software & Tools - Software | Log in to Download ZIP 54.45 MB | |
3 items
|
Schematic symbols, PCB footprints, and 3D CAD models from SamacSys can be found by clicking on products in the Product Options table. If a symbol or model isn't available, it can be requested directly from the website.
Pkg. Type |
Lead Count (#) |
Temp. Grade |
Pb (Lead) Free |
Carrier Type |
Buy / Sample |
|
---|---|---|---|---|---|---|
Part Number | ||||||
TQFP | 176 | C | Yes | Tray | ||
CABGA | 144 | I | No | Tray | ||
CABGA | 144 | I | Yes | Tray |