Overview

Description

Renesas offers the Remote I/O Trial Kit and protocol stacks evaluated using the trial kit as a development environment that helps you to start development more quickly and easily. This solution consists of the remote I/O module, software, document and schematic, and Renesas provides it as a free rental as a one-package solution.

  1. Greatly reduce the product development period
    Renesas provides a one-package solution that covers the optimization of the BOM cost of the overall system, consideration of safety standards, and conformance testing for the Industrial Ethernet communication protocol
  2. Supports the easy development of multi-protocol remote I/O products
    You can develop a remote I/O product supporting multiple protocols easily and at low cost because the R-IN32M3 built into this trial kit supports protocols such as EtherCAT, CC-Link IE, EtherNet/IP, PROFINET and so on and includes an EtherPHY LSI and large internal memory.

Features

  • 24V digital output
    • NPN type: 16 channels
    • Rated output voltage: 24V
    • Rated output current: 0.1A/channel, 2A/module
  • 24V digital input
    • NPN type: 16 channels
    • Rated output voltage: 24V
    • Rated output current: Under 4 mA/channel
  • Power supply
    • Rated voltage: 24V
    • Internal consumption curren: Under 100mA

Applications

Applications

  • Remote I/O