Overview

Description

The 8430S803I is a PLL-based clock generator specifically designed for Cavium Networks SoC processors. This high performance device is optimized to generate the processor core reference clock, the DDR reference clocks, the PCI/PCI-X bus clocks, and the clocks for both the Gigabit Ethernet MAC and PHY. The clock generator offers low-jitter, low-skew clock outputs, and edge rates that easily meet the input requirements for the CN30XX/CN31XX/CN38XX/CN58XX processors. The output frequencies are generated from a 25MHz external input source or an external 25MHz parallel resonant crystal. The extended temperature range of the 8430S803I supports telecommunication, networking, and storage requirements.

Features

  • One selectable differential output pair for DDR 533/400/667, LVPECL, LVDS interface levels
  • Nine LVCMOS/ LVTTL outputs, 23Ω typical output impedance
  • Selectable external crystal or differential input source
  • Crystal oscillator interface designed for 25MHz, parallel resonant crystal
  • Differential input pair (PCLK, nPCLK) accepts LVPECL, LVDS, CML, input levels
  • Internal resistor bias on nPCLK pin allows the user to drive PCLK input with external single-ended (LVCMOS/ LVTTL) input levels
  • Power supply modes:
    CORE / OUTPUT
    3.3V / 3.3V LVDS, LVPECL, LVCMOS
    3.3V / 2.5V LVCMOS
  • -40°C to 85°C ambient operating temperature
  • Available in lead-free (RoHS 6) package

Comparison

Applications

Documentation

Design & Development

Models