Overview

Description

The MPC93R52 is a 3.3 V compatible, 1:11 PLL based clock generator targeted for high performance clock tree applications. With output frequencies up to 240 MHz and output skews lower than 200 ps, the device meets the needs of most demanding clock applications.

Features

  • Configurable 11 outputs LVCMOS PLL clock generator
  • Fully integrated PLL
  • Wide range of output clock frequency of 16.67 MHz to 240 MHz
  • Multiplication of the input reference clock frequency by 3, 2, 1, 3 ÷ 2, 2 ÷ 3,
  • 1 ÷ 3, and 1 ÷ 2
  • 3.3 V LVCMOS compatible
  • Maximum output skew of 200 ps
  • Supports zero-delay applications
  • Designed for high-performance telecom, networking and computing
  • applications
  • 32-lead LQFP package
  • 32-lead Pb-free package available
  • Ambient Temperature Range ohm 0°C to +70°C
  • Pin and function compatible to the MPC952

Comparison

Applications

Documentation

Design & Development

Models