The 8533I-01 is a low skew, high performance 1-to-4 Differential-to-3.3V LVPECL Fanout Buffer. The 8533I-01 has two selectable clock inputs. The CLK, nCLK pair can accept most standard differential input levels. The PCLK, nPCLK pair can accept LVPECL, CML, or SSTL input levels. The clock enable is internally synchronized to eliminate runt pulses on the outputs during asynchronous assertion/deassertion of the clock enable pin. Guaranteed output and part-to-part skew characteristics make the 8533I-01 ideal for those applications demanding well defined performance and repeatability.

Features

  • Four differential 3.3V LVPECL outputs
  • Selectable differential CLK, nCLK or LVPECL clock inputs
  • CLK, nCLK pair can accept the following differential input levels: LVDS, LVPECL, LVHSTL, SSTL, HCSL
  • PCLK, nPCLK supports the following input types: LVPECL, CML, SSTL
  • Maximum output frequency: 650MHz
  • Translates any single-ended input signal to 3.3V LVPECL levels with resistor bias on nCLK input
  • Output skew: 30ps (maximum)
  • Part-to-part skew: 150ps (maximum)
  • Propagation delay: 1.5ns (maximum), CLK/nCLK
  • Additive phase jitter, RMS: 0.060ps (typical)
  • 3.3V operating supply
  • -40°C to 85°C ambient operating temperature
  • Available in llead-free (RoHS 6) package

Product Options

Part Number Part Status Pkg. Type Lead Count (#) Temp. Grade Pb (Lead) Free Carrier Type Buy Sample
8533AGI-01LF
Active TSSOP 20 I Yes Tube
Availability
8533AGI-01LFT
Active TSSOP 20 I Yes Reel
Availability

Documentation & Downloads

Title Other Languages Type Format File Size Date
Datasheets & Errata
8533I-01 Datasheet Datasheet PDF 385 KB
Application Notes & White Papers
AN-828 Termination - LVPECL Application Note PDF 322 KB
AN-844 Termination - AC Coupling Clock Receivers Application Note PDF 170 KB
AN-842 Thermal Considerations in Package Design and Selection Application Note PDF 495 KB
AN-840 Jitter Specifications for Timing Signals Application Note PDF 442 KB
AN-834 Hot-Swap Recommendations Application Note PDF 153 KB
AN-833 Differential Input Self Oscillation Prevention Application Note PDF 180 KB
AN-836 Differential Input to Accept Single-ended Levels Application Note PDF 120 KB
AN-835 Differential Input with VCMR being VIH Referenced Application Note PDF 160 KB
AN-827 Application Relevance of Clock Jitter Application Note PDF 1.15 MB
AN-815 Understanding Jitter Units Application Note PDF 565 KB
AN-805 Recommended Ferrite Beads Application Note PDF 121 KB
PCNs & PDNs
PCN# : A1602-01(R1) Add Greatek Taiwan as Alternate Assembly Product Change Notice PDF 611 KB
PCN# : A1602-01 Add Greatek Taiwan as Alternate Assembly Product Change Notice PDF 611 KB
PCN# : A1511-01(R1) Add SPEL India as Alternate Assembly Location Product Change Notice PDF 596 KB
PCN# : A1511-01 Add SPEL India as Alternate Assembly Location Product Change Notice PDF 544 KB
PCN# : TB1504-01R1 Qty per Reel Standardization for Selective Packages Product Change Notice PDF 95 KB
PCN# : TB1504-01 Qty per Reel Standardization for Selective Packages Product Change Notice PDF 50 KB
PCN# : TB1303-02 Change of Tape & Reel Packing Method for Selective Products Product Change Notice PDF 361 KB
Downloads
8533I-01 IBIS Model Model - IBIS ZIP 27 KB
Other
Clock Distribution Overview 日本語 Overview PDF 217 KB
IDT Clock Generation Overview 日本語 Overview PDF 1.83 MB
IDT Fanout Buffers Product Overview Product Brief PDF 739 KB
High-Performance, Low-Phase Noise Clocks Buffers product brief Product Brief PDF 378 KB