The 932SQ426 is a CK420BQ derivative supporting Separate Reference no Spread (SRnS) PCIe clocking architectures. It uses a 25MHz crystal for maximum performance and has 100MHz outputs tuned for non-spreading applications to provide the most open eye diagram on PCIe links.

Features

  • Non-spread 100MHz outputs/ Supports SRnS PCIe architectures
  • 11 - HCSL 100MHz outputs for SRnSs
  • 4 - NS_SAS/SRC outputs
  • 4 - CPU outputs
  • 3 - SRC outputs
  • 1 - HCSL DOT96 output
  • 1 - 3.3V 48M output
  • 5 - 3.3V PCI outputs
  • 1 - 3.3V 14.318M output
  • Phase jitter: PCIe Gen3 < 1ps rms
  • Phase jitter: PCIe Gen2 < 3ps rms
  • Phase jitter: QPI 9.6GT/s < 0.2ps rms
  • Phase jitter: NS-SAS <1.3ps rms using Clk Jit Tool 1.6.4
  • Phase jitter: NS-SAS <0.4ps rms using raw phase data
  • 64-pin TSSOP and VFQFPN Packages

Product Options

Part Number Part Status Pkg. Type Lead Count (#) Temp. Grade Pb (Lead) Free Carrier Type Buy Sample
932SQ426AGLF
Active TSSOP 64 C Yes Tube
Availability
932SQ426AGLFT
Active TSSOP 64 C Yes Reel
Availability
932SQ426AKLF
Active VFQFPN 64 C Yes Tray
Availability
932SQ426AKLFT
Active VFQFPN 64 C Yes Reel
Availability

Documentation & Downloads

Title language Type Format File Size Date
Datasheets & Errata
932SQ426 Datasheet Datasheet PDF 451 KB
Application Notes & White Papers
AN-828 Termination - LVPECL Application Note PDF 322 KB
AN-844 Termination - AC Coupling Clock Receivers Application Note PDF 170 KB
AN-842 Thermal Considerations in Package Design and Selection Application Note PDF 495 KB
AN-840 Jitter Specifications for Timing Signals Application Note PDF 442 KB
AN-838 Peak-to-Peak Jitter Calculations Application Note PDF 115 KB
AN-839 RMS Phase Jitter Application Note PDF 233 KB
AN-827 Application Relevance of Clock Jitter Application Note PDF 1.15 MB
AN-815 Understanding Jitter Units Application Note PDF 565 KB
AN-808 PCI Express/HCSL Termination Application Note PDF 137 KB
AN-805 Recommended Ferrite Beads Application Note PDF 121 KB
PCNs & PDNs
PCN# : A1904-01 Add Greatek, Taiwan as an Alternate Assembly Facility Product Change Notice PDF 983 KB
PCN# : A1611-02 Add JCET China as Alternate Assembly and Change of Material Set at Alternate Assembly Location Product Change Notice PDF 583 KB
PCN# : A1602-01(R1) Add Greatek Taiwan as Alternate Assembly Product Change Notice PDF 611 KB
PCN# : A1602-01 Add Greatek Taiwan as Alternate Assembly Product Change Notice PDF 611 KB
PCN# : A1511-01(R1) Add SPEL India as Alternate Assembly Location Product Change Notice PDF 596 KB
PCN# : A1511-01 Add SPEL India as Alternate Assembly Location Product Change Notice PDF 544 KB
PCN# : TB1504-01R1 Qty per Reel Standardization for Selective Packages Product Change Notice PDF 95 KB
PCN# : TB1504-01 Qty per Reel Standardization for Selective Packages Product Change Notice PDF 50 KB
PCN# : A1311-03R1 Alternate Assembly Locations Product Change Notice PDF 43 KB
PCN# : A1311-03 Alternate Assembly Locations Product Change Notice PDF 140 KB
PCN# : A1305-01 Gold Wire to Copper Wire Product Change Notice PDF 148 KB
PDN# : K-11-02 PRODUCT DISCONTINUANCE NOTICE ON SELECTED PC CLOCK DEVICES Product Delete Notice PDF 69 KB
Other
PCI Express Timing Solutions Overview Overview PDF 275 KB
IDT Clock Generation Overview 日本語 Overview PDF 1.83 MB