RAA270005KFP

Product Status: 量産中

OVERVIEW

RAA270005KFPは、自動車用RH850マイコンシリーズ用の電源IC(PMIC)です。 RAA270005KFPには、1つの非同期形ブーストDC-DCコンバータ、プリレギュレータとしての1つの非同期形バックDC-DCコンバータ、2つの低ドロップアウトリニアレギュレータ(LDO)、および2つのリニアトラッカが搭載されています。スイッチング周波数はそれぞれ、ブーストDC-DCコンバータが420kHz、バックDC-DCコンバータが2.1MHzです。また、レギュレータの過電圧および低電圧の検出や外部マイコンを監視するためのウォッチドッグなど、様々な監視機能と診断機能も搭載されています。 RAA270005KFPの入力電圧、各レギュレータの出力、およびIC内部の温度センサ出力は専用ピンから出力でき、外部マイコンのADCを用いて監視できます。 RAA270005KFPには電源起動・立ち下げのシーケンスコントローラが搭載されており、ユーザーは従来は必要とされたマイコンのシーケンスを制御するための外部コンポーネントを削減できます。

KEY FEATURES

    Supply the power to Renesas RH850/P1x (with Built in voltage regulator for MCU’s core) Load dump robustness
    Input voltage range: 6.6~18.5V to perform specified characteristics.
    5.4V~: continued operation without low voltage detection
    3.8V~: continued operation declined the output voltage
    * If not use the boost DCDC converter

  • DCDC converter:
       Boost: 6.0V/250mA (Input voltage: 2.2V~)
       Buck: 6.1V/600mA
  • Linear regulators:
       1. Output voltage : 3.3V/10mA
       2. Output voltage : 5.0V/350mA with reverse protection
  • Two linear trackers
  • Output voltage: VOUT1/100mA with reverse protection
  • Automatic power sequence
  • An external backup-power control
  • Watchdog timer
  • Analog multiplexer
  • Interrupt request
  • Thermal shut down
  • Reset generator
  • External devices control
  • Monitoring to a core voltage in MCU.
  • Exposed die pad, HLQFP package, 40pin 9mm x 9mm

PARAMETRICS

Parameters
RAA270005KFP
Basic Information
Production Status
量産中
出力数
4
入力電圧 (V) (min)
2.2
入力電圧 (V) (max)
18.5
リニア出力
Yes
入力電圧範囲 (V)
2.2 to 18.5
パラメトリックアプリケーション
Automotive
認定レベル
Automotive
サンプル提供
YES
温度範囲
-40 to +125
パッケージタイプ
HLQFP

ブロック図