NP89N055MUK

Nch Single Power MOSFET 55V 90A 4.4mohm MP-25K/TO-220 Automotive

Product Status: 量産中

OVERVIEW

These products are N-channel MOS Field Effect Transistors designed for high current switching applications.

KEY FEATURES

    • Super low on-state resistance
      RDS(on) = 4.4 mΩ MAX. (VGS = 10 V, ID = 45 A)
    • Low Ciss: Ciss = 4000 pF TYP. (VDS = 25 V)
    • Designed for automotive application and AEC-Q101 qualified

PARAMETRICS

Parameters
NP89N055MUK
Basic Information
Production Status
量産中
PLP
-
Package Type
MP-25K/TO-220
Nch/Pch
Nch
構成
Single
車載
YES
VDSS (V) (max)
55
ID (A)
90
RDS (ON) (mohm) (max) @10V/8V
4.4
Ciss (pF) (Typ.)
4000
Vgs (オフ) (V) (max)
4
VGSS (V)
20
Pch (W)
147
応用分野
Automotive Use
実装タイプ
Through Hole
シリーズ名
NP Series
QG (nC) (Typ.)
68

You can find an explanation of orderable part numbers here.

 

Resources for Software and Hardware

Title Description
My Renesas Create a My Renesas account to use our tool download services, receive e-newsletter/update notifications, and take advantage of our other services.
e-learning Information for studying and learning about microcontrollers and microprocessors.
FAQ Frequently asked questions and useful hints for development.
Forum A forum and community site to share technical information, questions and opinions with others who use Renesas products.

 

Hardware Design Support

Title Description
Simulation model Download SPICE parameters, IBIS models, and other simulation data.
Please refer to "Downloadable" at the right end of the search result list.