NP75N04VUK

Nch Single Power MOSFET 40V 75A 5.7mohm MP-3ZP/TO-252 Automotive

Product Status: 量産中

OVERVIEW

The NP75N04VUK is N-channel MOS Field Effect Transistor designed for high current switching applications.

KEY FEATURES

    • Super low on-state resistance
      RDS(on) = 5.7 mΩ MAX. (VGS = 10 V, ID = 38 A)
    • Low Ciss: Ciss = 1630 pF TYP. (VDS = 25 V)
    • Designed for automotive application and AEC-Q101 qualified

PARAMETRICS

Parameters
NP75N04VUK
Basic Information
Production Status
量産中
PLP
-
Package Type
MP-3ZP/TO-252
Nch/Pch
Nch
構成
Single
車載
YES
VDSS (V) (max)
40
ID (A)
75
RDS (ON) (mohm) (max) @10V/8V
5.7
Ciss (pF) (Typ.)
1630
Vgs (オフ) (V) (max)
4
VGSS (V)
20
Pch (W)
75
応用分野
Automotive Use
実装タイプ
Surface Mount
シリーズ名
NP Series
QG (nC) (Typ.)
30

You can find an explanation of orderable part numbers here.

 

Resources for Software and Hardware

Title Description
My Renesas Create a My Renesas account to use our tool download services, receive e-newsletter/update notifications, and take advantage of our other services.
e-learning Information for studying and learning about microcontrollers and microprocessors.
FAQ Frequently asked questions and useful hints for development.
Forum A forum and community site to share technical information, questions and opinions with others who use Renesas products.

 

Hardware Design Support

Title Description
Simulation model Download SPICE parameters, IBIS models, and other simulation data.
Please refer to "Downloadable" at the right end of the search result list.