Single-chip system power supply for CPU core and DDR (DDR2 and DDR3)
- Switching regulator × 2 ch. (variable, 0.8V to 10V)
- Dual N-ch. MOSFETs synchronous drive (Renesas HAT2210RJ recommended)
- Support for backup mode using external control
- Operating power supply voltage range: 3.4V to 50V (50V: 250msec)
- HTQFP-64 package with small mounting area
- On-chip 8-ch. 12-bit ADC (successive approximation type)
- SPI setting, output
- Switchable input level (3.3V/5V)
- Input tolerant (excluding shutdown)
On-chip function for varying reg. voltage using adaptive voltage scaling (AVS) port
R2A11301FT System Block Diagram
Specifications
Item | R2A11301FT Specifications |
---|---|
SW System | Synchronous rectification |
Number of Output Channels | 2CH: for CPU-Core and DDR |
Max. Output Current | Various setting with external component arbitrarily |
Switching Frequency | Variable (410KHz, 460kHz), External input PLL available |
Operating Temperature range | -40 °C to 105 °C |
Input Withstand Voltage | 3.4V to 35V |
Output Voltage | Variable (0.8V~10V) |
Output Voltage Tolerance | ±1% (whole temp. range) <Target value> |
Soft-start Function | yes |
Anti-FET Overcurrent at Start-up | yes |
Phase-shift Available for Oscillation | yes |
AVS | Variable -Width: +/-35mV (3 steps: -35mV,no adjustment, K35mV) |
AD Converter | 12-bit /8CH |
Successive approximation type | |
Input tolerant, 5V/3V input available | |
Supply Voltage: 3.3V | |
Control and output by SPI interface | |
Others |
|
Package | HQFP-64 (Lead-free, Halogen-free) |