Renesas' portfolio includes automotive-grade multiple output regulators for use in TFT-LCD automotive applications.
Renesas' portfolio includes automotive-grade multiple output regulators for use in TFT-LCD automotive applications.
VBOOST (V) | On Voltage Range (V) | Input Voltage Range (V) | Boost Current Limit (A) | Off Voltage (Min) (V) | VOFF/VN | VLOGIC | Qualification Level | |
---|---|---|---|---|---|---|---|---|
Automotive Grade TFT-LCD Power Supply | 5.5 - 20 | 15 - 36 | 3 - 5.5 | 2 | -20 | -20 to -5 | 1.3 to VDD - 0.2 | Automotive |