Renesas has one of the largest portfolios of solutions for automotive applications in the market. Our automotive interface ICs include automotive-grade USB 2.0 dual high/full-speed 2:1 multiplexer ICs and long-reach automotive-grade serializers/deserializers (SerDes) products.

Documentation & Downloads

Title language Type Format File Size Sort descending Date
Application Notes & White Papers
AN1787: Splitting an LVDS Signal to Drive Two Receivers from a Single Transmitter Application Note PDF 500 KB