Renesas' PLC line drivers are commonly used in broadband HomePlug (IEEE 1901.1) and G.hn (ITU-T G.9960) applications, as well as narrowband PRIME and G3-PLS applications (CENELEC-A).
Renesas' PLC line drivers are commonly used in broadband HomePlug (IEEE 1901.1) and G.hn (ITU-T G.9960) applications, as well as narrowband PRIME and G3-PLS applications (CENELEC-A).
Bandwidth (MHz) | Channels (#) | Slew Rate (V/µs) | VS (Min) (V) | VS (Max) (V) | IS (per amp) (mA) | Noise VN (nV/√Hz) | IBIAS | Offset Voltage (Max) (mV) | IOUT (A) | IOUT @ RL | VOUT (V) | Rail-to-Rail Input | Rail-to-Rail Output | PSRR (db) | Thermal Shutdown | THD (dB) | Enable | Qualification Level | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
Single Port, PLC Differential Line Driver | 180 | 1 | 1200 | 8 (±4 V) V | 13.2 (±6.6 V) V | 16 | 6 | 2 µA | 85 | 0.75 | 0.16A @ 29Ω | 9.2 | No | Yes | -51 | Yes | Standard | ||
Single Port, PLC Differential Line Driver | 90 | 1 | 900 | 8 V | 28 V | 21 | 8.5 | ±3 µA | 17 | 0.75 | 0.2A @ 50Ω | 20 | No | Yes | -65 | Yes | Standard | ||
PLC MIMO Line Driver | 120 | 2 | 1600 | 10.8 V | 13.2 V | 25 | 6 | -3 µA | 6 | 2 | 0.29A @ 37.3Ω | 10.8 | No | 90 | Yes | Yes | Standard | ||
Power Line Communication (PLC) | 250 | 1 | 1200 | 4.5 (±2.25 V) V | 13.2 (±6.6 V) V | 15 | 6 | ±7 µA | 7.5 | 1 | 0.235A @ 20Ω | 10 | No | 95 | Yes | -75 | Yes | Standard | |
Power Line Communication (PLC) | 250 | 1 | 1200 | 4.5 (±2.25 V) V | 13.2 (±6.6 V) V | 15 | 6 | ±7 µA | 7.5 | 1 | 0.235A @ 20Ω | 10 | No | 95 | Yes | -75 | Yes | Standard |