Image
Renesas digital signal processing (DSP) ICs convert the signal from the resolver sensor for a brushless DC motor and stepping motor into an angle signal and a position signal for an RX MCU.
The RAA306400XGFP is an R/D (Resolver/Digital) conversion IC that converts the resolver detection signal (electrical angle information), which is an analog signal based on the mechanical rotation angle of the resolver, from a one-phase excitation two-phase output type resolver sensor (angle sensor) into a digital signal that is then output.
Min Operating Temperature (°C) |
Operating Temperature Topr (Max) (°C) |
Operating Voltage Range (V) |
Lead Count (#) |
Pkg. Type |
Price (USD) | 1ku |
|
---|---|---|---|---|---|---|
Part Number | ||||||
Resolver-to-Digital Converters | -40 | 85 | 4.5 - 5.5, 5.5 | 48 | LFQFP | 4.43 |
Resolver-to-Digital Converters | -40 | 105 | 4.5 - 5.5, 5.5 | 48 | LFQFP |
|
|
|
---|---|---|
Type | Title | Date |
Application Note |
Log in to Download
PDF
3.43 MB
日本語
Related Files:
|
|
Application Note |
Log in to Download
PDF
3.57 MB
日本語
Related Files:
|
|
Application Note | PDF 495 KB 日本語 | |
Application Note | PDF 1.09 MB 日本語 | |
4 items
|