Image
Renesas has several specialized amplifiers including instrumentation amplifiers, power FET drivers, programmable gamma, RF amplifiers, SH amplifiers, transistor arrays, and VCOM amplifiers. Select the options below for the type of specialty amplifier you are interested in.
Subcategory |
Temp. Range |
Pkg. Type |
Lead Count (#) |
Pkg. Dimensions (mm) |
Price (USD) | 1ku |
|
---|---|---|---|---|---|---|
Part Number | ||||||
12MHz Rail-to-Rail Input-Output Op Amps | VCOM Amplifiers and Calibrators for Display | -40 to +85°C | MSOP | 8 | 3.0 x 3.0 x 0.00 | |
12MHz Rail-to-Rail Input-Output Operational Amplifier | VCOM Amplifiers and Calibrators for Display | -40 to +85°C | MSOP | 8 | 3.0 x 3.0 x 0.00 | 0.7484 |
12MHz Rail-to-Rail Input-Output Op Amps | VCOM Amplifiers and Calibrators for Display | -40 to +85°C | SOICN, TSSOP | 14 | 5.0 x 4.4 x 0.90, 8.7 x 3.9 x 0.00 | 1.597 |
12MHz Rail-to-Rail Input-Output Operational Amplifier | VCOM Amplifiers and Calibrators for Display | -40 to +85°C | TSSOP | 14 | 5.0 x 4.4 x 0.90 | 1.597 |
High Performance Pin Driver | Power FET/CCD Drivers | -40 to +85°C | SOICN | 8 | 4.9 x 3.9 x 0.00 | 4.554 |
High Performance Pin Driver | Power FET/CCD Drivers | -40 to +85°C | SOICN | 8 | 4.9 x 3.9 x 0.00 | 4.554 |
Ultra-High Current Pin Driver | Power FET/CCD Drivers | -40 to +85°C | SOICN | 8 | 4.9 x 3.9 x 0.00 | 6.449 |
40MHz Non-Inverting Quad CMOS Driver | Power FET/CCD Drivers | -40 to +85°C | QFN, QSOP, SOICN | 16 | 4.0 x 4.0 x 0.90, 4.9 x 3.9 x 1.47, 9.9 x 3.9 x 0.00 | 3.667 |
3.2 Microsecond Sample and Hold Amplifiers | MIL-STD-883 Sample and Hold Converters | -55 to +125°C | CERDIP | 14 | 19.3 x 7.3 x 0.00 | |
1 Microsecond Precision Sample and Hold Amplifier | Harsh Environment Sample and Hold Converters | -55 to +125°C, 0 to +70°C | CERDIP, SOICW | 14, 16 | 10.3 x 7.5 x 0.20, 19.3 x 7.3 x 0.00 | 19.07 |
650ns Precision Sample and Hold Amplifier | Harsh Environment Sample and Hold Converters | -55 to +125°C | CLCC | 20 | 8.9 x 8.9 x 0.00 | |
64ns Sample and Hold Amplifier | Sample and Hold Amplifiers | -40 to +85°C | SOICN | 8 | 4.9 x 3.9 x 0.00 | 55.66 |
Ultra High Frequency Transistor Arrays | Harsh Environment Transistor Arrays | -55 to +125°C | SOICN | 14 | 8.7 x 3.9 x 0.00 | |
Ultra High Frequency Transistor Arrays | Harsh Environment Transistor Arrays | -55 to +125°C | SOICN | 16 | 9.9 x 3.9 x 0.00 | 6.694 |
Gilbert Cell UHF Transistor Array | Transistor Arrays | -40 to +85°C | SOICN | 8 | 4.9 x 3.9 x 0.00 | |
Dual Long-Tailed Pair Transistor Array | Transistor Arrays | -40 to +85°C | SOICN | 14 | 8.7 x 3.9 x 0.00 | 4.908 |
Ultra High Frequency Transistor Arrays | Harsh Environment Transistor Arrays | -55 to +125°C | QFN, SOICN | 16 | 3.0 x 3.0 x 0.90, 9.9 x 3.9 x 0.00 | 7.831 |
Ultra High Frequency Matched Pair Transistors | Transistor Arrays | -40 to +85°C | SOT23 | 6 | 2.9 x 1.7 x 0.00 | 4.2 |
Ultra High Frequency Matched Pair Transistors | Transistor Arrays | -40 to +85°C | SOT23 | 6 | 2.9 x 1.7 x 0.00 | |
1A Rail-to-Rail Input-Output Operational Amplifier | VCOM Amplifiers and Calibrators for Display | -40 to +85°C | TDFN | 8 | 3.0 x 3.0 x 0.75 | 2.313 |
Programmable 18-Channel x 2 Bank, 10-Bit TFT-LCD VREF Generator with Buffered VCOM Calibrator | Programmable Gamma Reference Amplifiers for Display | -40 to +85°C | TQFN | 32 | 5.0 x 5.0 x 0.75 | |
Programmable 14-Channel x 2 Bank, 10-bit TFT-LCD VREF Generator with Buffered VCOM Calibrator | Programmable Gamma Reference Amplifiers for Display | -40 to +85°C | TQFN | 32 | 5 x 5 x 0.8 | |
18-Channel Programmable I2C TFT-LCD Reference Voltage Generator with VCOM, Integrated VCOM Calibrator and 2 Banks of Integrated EEPROM | Programmable Gamma Reference Amplifiers for Display | -40 to +85°C | QFN | 32 | 5.0 x 6.0 x 0.90 | |
15-Channel I2C Programmable TFT-LCD Reference Voltage Generator with Integrated EEPROM, and Ultra-low Power Operation | Programmable Gamma Reference Amplifiers for Display | -40 to +85°C | X2QFN | 28 | 4.0 x 5.0 x 0.38 | 2.516 |
5V, Rail-Rail I/O, Zero-Drift, Single Ended Output Programmable Gain Instrumentation Amplifier | Instrumentation Amplifiers | -40 to +125°C | TSSOP | 14 | 5.0 x 4.4 x 0.00 | |
5V, Rail-Rail I/O, Zero-Drift, Differential Output Programmable Gain Instrumentation Amplifier | Instrumentation Amplifiers | -40 to +125°C | TSSOP | 14 | 5.0 x 4.4 x 0.00 | 3.722 |
5V, Rail-Rail I/O, Zero-Drift, Differential Output Programmable Gain Instrumentation Amplifier | Instrumentation Amplifiers | -40 to +125°C | TSSOP | 14 | 5.0 x 4.4 x 0.00 | 4.273 |
MMIC Silicon Bipolar Broadband Amplifier | RF Amplifiers & Gain Blocks | -40 to +85°C | SC70 | 6 | 2.0 x 1.3 x 0.85 | 0.8933 |
400MHz Slew Rate Enhanced Rail-to-Rail Output Gain Block | RF Amplifiers & Gain Blocks | -40 to +85°C | TQFN | 12 | 3.0 x 3.0 x 0.75 | |
Quad 18V Pin Electronics Driver/Window Comparator | Power FET/CCD Drivers | -40 to +85°C | QFN | 72 | 10.0 x 10.0 x 0.65 | 26.84 |
Quad 18V Pin Electronics Driver/Window Comparator | Power FET/CCD Drivers | -40 to +85°C | QFN | 72 | 10.0 x 10.0 x 0.65 | 17.11 |
Dual, High Speed MOSFET Driver | Power FET/CCD Drivers | -40 to +85°C | QFN, TSSOP | 8, 16 | 3.0 x 4.4 x 0.00, 4.0 x 4.0 x 1.00 | 1.47 |
Dual, High Speed MOSFET Driver | Power FET/CCD Drivers | -40 to +85°C | QFN | 16 | 4.0 x 4.0 x 1.00 | 1.743 |
Ultra-Low Power 14-Channel Programmable Gamma Buffer with Integrated EEPROM | Automotive Programmable Gamma | -40 to +105°C | X2QFN | 28 | 4.0 x 5.0 x 0.38 | 2.941 |
Programmable Mixed-Signal Matrix with In-System Programmability and Advanced Analog Features | AnalogPAK™ | -40 to +85 | TQFN | 24 | 3.0 x 3.0 | 0.8933 |
Delta-Sigma A/D Converters | ||||||
General-purpose Op-amps | ||||||
General-purpose Op-amps |
|
|
|
---|---|---|
Type | Title | Date |
Training | PDF 258 KB | |
Training | PDF 325 KB | |
Application Note | PDF 564 KB | |
Other | PDF 519 KB | |
White Paper | PDF 159 KB | |
Application Note | PDF 357 KB | |
Application Note | PDF 843 KB | |
7 items
|