Support is limited to customers who have already adopted these products.

The μ PC358MF-DAA is dual operational amplifier which is designed to operate for a single power supply. It includes features of low-voltage operation, a common-mode input voltage that range from V(GND) level, an output from a V(GND) level that is determined by the output stage of class C push-pull circuit and a 50 μ A (TYP. ) constant current, and a low current consumption. In addition, this can operate at both positive and negative power supply and it can be extensively used in various amplifier circuits. This package becomes smaller than μ PC358G2 package in existence because the package adopts the narrow body SOP that is generally used abroad.

Features

  • The package is compliant with a JEDEC standard (MS-012).
  • Thermal resistance was improved more than 30% from existing μ PC358G2 by adopting copper-based lead material. (Rth(j-a) = 156°C/W)
  • Wider Operating Ambient Temperature range than μ PC358G2 μ PC358MF-DAA (TA = −40 to +85°C), μ PC358G2 (TA = −20 to +80°C)
  • Input Offset Voltage: ±2 mV (TYP.)
  • Input Bias Current: 14 nA (TYP.)
  • Internal frequency compensation
  • Output short-circuit protection
  • Large Signal Voltage Gain: 100000 (TYP.)

Product Options

Part Number Part Status Pkg. Type Carrier Type Buy Sample
UPC358MF-DAA-E1-AT
Not Recommended for New Designs SOP Embossed Tape
Availability

Documentation & Downloads

Title Other Languages Type Format File Size Date
Datasheets & Errata
UPC358MF-DAA Data Sheet Datasheet PDF 340 KB
UPC358 Data Sheet Datasheet PDF 244 KB
UPC1251GR-9LG, UPC1251MP-KAA, UPC358GR-9LG Data Sheet 日本語 Datasheet PDF 338 KB
Application Notes & White Papers
How to Bias Op-Amps Correctly Application Note PDF 263 KB
AN1993: Voltage Feedback versus Current Feedback Operational Amplifiers Application Note PDF 564 KB
AN1694: The Four Basic Building Blocks of an Op Amp Application Note PDF 357 KB
Other
General-purpose operational amplifiers and comparators Pamphlet Flyer PDF 1.11 MB