CA3260A and CA3260 are integrated circuit operational amplifiers that combine the advantage of both CMOS and bipolar transistors on a monolithic chip. The CA3260 series circuits are dual versions of the popular CA3160 series. Gate protected P-Channel MOSFET (PMOS) transistors are used in the input circuit to provide very high input impedance, very low input current, and exceptional speed performance. The use of PMOS field effect transistors in the input stage results in common mode input voltage capability down to 0. 5V below the negative supply terminal, an important attribute in single supply applications. A complementary symmetry MOS (CMOS) transistor pair, capable of swinging the output voltage to within 10mV of either supply voltage terminal (at very high values of load impedance), is employed as the output circuit. The CA3260 Series circuits operate at supply voltages ranging from 4V to 16V, or ±2V to ±8V when using split supplies. The CA3260A offers superior input characteristics over those of the CA3260.

Features

  • MOSFET Input Stage provides
  • Very High ZI = 1.5TΩ (1.5 x 1012Ω) (Typ)
  • Very Low II: 5pA (Typ) at 15V Operation 2pA (Typ) at 5V Operation
  • Ideal for Single Supply Applications
  • Common Mode Input Voltage Range Includes Negative Supply Rail; Input Terminals Can be Swung 0.5V Below Negative Supply Rail
  • CMOS Output Stage Permits Signal Swing to Either (Or Both) Supply Rails
  • Pb-Free Available (RoHS Compliant)

Applications

  • Ground Referenced Single Supply Amplifiers
  • Fast Sample-Hold Amplifiers
  • Long Duration Timers/Monostables
  • Ideal Interface with Digital CMOS
  • High Input Impedance Wideband Amplifiers
  • Voltage Followers (eg Follower for Single Supply D/A Converter)
  • Voltage Regulators (Permits Control of Output Voltage Down to 0V)
  • Wien Bridge Oscillators
  • Voltage Controlled Oscillators
  • Photo Diode Sensor Amplifiers

descriptionDocumentation

Title language Type Format File Size Date
star CA3260, CA3260A Datasheet
Datasheet
PDF 328 KB
How to Bias Op-Amps Correctly
Application Note
PDF 263 KB
AN1993: Voltage Feedback versus Current Feedback Operational Amplifiers
Application Note
PDF 564 KB
AN1694: The Four Basic Building Blocks of an Op Amp
Application Note
PDF 357 KB
AN535: Design Considerations for a Data Acquisition System (DAS)
Application Note
PDF 843 KB
AN9867: End of Life Derating: A Necessity or Overkill
Application Note
PDF 338 KB
Analog ICs Brochure 日本語
Brochure
PDF 2.72 MB
Intersil Space Products Brochure
Brochure
PDF 3.16 MB
General-purpose operational amplifiers and comparators Pamphlet ( D18268EJ2V0PF00 )
Flyer
PDF 1.11 MB
TB514: Operational Amplifier Basics
Other
PDF 519 KB
PIN17006 - Q1 2017 Price Increase
Price Increase Notice
PDF 227 KB
PCN12086 - Alternate Manufacturing Site for Assembly of the Listed Intersil PDIP Packaged Products -Amkor Technology, Philippines (ATP)
Product Change Notice
PDF 86 KB
PLC20036 - 2H EOL 2020
Product Life Cycle Notice
PDF 319 KB

file_downloadDownloads