The ISL2853xEV2Z and ISL2863xEV2Z boards allow simple evaluation of the ISL2853x and ISL2863x 5V zero-drift programmable gain instrumentation amplifiers. The boards are designed with all necessary components to easily connect the high-performance amplifier to an external signal and can operate from a single supply of +2.5V to +5.5V or dual supply of ±1.25V to ±2.75V.

Eval Board Base Product Output Selectable Gain Options
ISL28533EV2Z ISL28533 Single-Ended 1, 2, 4, 5, 10, 20, 40, 50, 100
ISL28534EV2Z ISL28534 Single-Ended 1, 2, 10, 50, 100, 200, 300, 500, 1000
ISL28535EV2Z ISL28535 Single-Ended 1, 100, 120, 150, 180, 200, 300, 500, 1000
ISL28633EV2Z ISL28633 Differential 1, 2, 4, 5, 10, 20, 40, 50, 100
ISL28634EV2Z ISL28634 Differential 1, 2, 10, 50, 100, 200, 300, 500, 1000
ISL28635EV2Z ISL28635 Differential 1, 100, 120, 150, 180, 200, 300, 500, 1000

Features

  • Ultra-high precision front end amplifier
  • Zero-drift instrumentation amplifier
  • Pin selectable 9 gain settings: G = 1 to 1,000
  • Rail-to-rail input/output
  • Single-ended output (ISL28533, ISL28534, ISL28535)
  • Differential output (ISL28633, ISL28634, ISL28635)
  • RFI filtered inputs improve EMI rejection
  • Single supply: 2.5V to 5.5V
  • Dual supply: ±1.25V to ±2.75V
  • Low input offset: 5µV, Max
  • Low input offset drift: 50nV/°C, Max
  • High CMRR: 138dB, G = 100
  • Low gain error: <0.4%, All Gains, Max
  • Gain bandwidth: 2.3MHz
  • Input voltage noise (0.1Hz to 10Hz): 0.4µVP-P
  • Operating temperature range: -40 °C to +125 °C

Applications

  • Pressure and strain gauge transducers
  • Weight scales
  • Flow sensors
  • Biometric: ECG/blood glucose
  • Temperature sensors
  • Test and measurement
  • Data acquisition systems
  • Low ohmic current sense

Product Options

Part Number Part Status Buy Sample
ISL28534EV2Z
Active
Availability

Documentation & Downloads

Title language Type Format File Size Date
Datasheets & Errata
ISL28533, ISL28534, ISL28535, ISL28633, ISL28634, ISL28635 Datasheet Datasheet PDF 2.21 MB
User Guides & Manuals
ISL2853xEV2Z, ISL2863xEV2Z User Guide Manual PDF 541 KB
Downloads
ISL28533EV2Z Design Files Design File ZIP 437 KB
ISL28634EV2Z Design Files Design File ZIP 4.34 MB
ISL28535EV2Z Design Files Design File ZIP 4.34 MB
ISL28635EV2Z Design Files Design File ZIP 4.34 MB
ISL28633EV2Z Design Files Design File ZIP 4.34 MB
ISL28534EV2Z Design Files Design File ZIP 437 KB