Title Information
Package Name Q64.10X10D
Package Previous Code QNA
Package Description 64ld 10x10 mm TQFP - ASEKH (1.0mm LEAD LENGTH)
Package Status Active
Package Type TQFP
Class PLASTIC
Package Code QNA
Category PLASTIC
Lead Count 64
Pb (Lead) Free Yes
Length 10.01mm
Width 10.01mm
Thickness 1mm
Pitch 0.5mm
Pkg. Dimensions (mm) 10.01 x 10.01 x 1.00

Documentation

Type Title Date
Package Outline Drawing PDF 99 KB
1 item