Title Information
Package Description PDIP 34.30x7.62x3.30 mm 2.54mm Pitch
Package Status Active
Package Type PDIP
Class PLASTIC
Package Code PTG28
Category G
Lead Count 28
Pb (Lead) Free Yes
Length 34.3mm
Pb Free Category e3 Sn
Width 7.62mm
Thickness 3.3mm
Peak Reflow Temp 260.00°C
Pitch 2.54mm
Package Carrier Tube
Pkg. Dimensions (mm) 34.3 x 7.62 x 3.3

Documentation

Type Title Date
Certificate PDF 170 KB
Package Outline Drawing PDF 89 KB
Product Change Notice PDF 298 KB
3 items