Title | Information |
---|---|
Package Name | PLQP0064KF-A |
Package Previous Code | P64GB-50-UEU-2 |
JEITA Standard | P-LFQFP64-10x10-0.50 |
Package Status | Active |
Package Type | LFQFP |
Class | IC |
Package Code | pkg_9695 |
Lead Count | 64 |
Pb (Lead) Free | Yes |
Length | 10mm |
Width | 10mm |
Thickness | 1.6mm |
Pkg. Dimensions (mm) | 10 x 10 x 1.6 |