Title | Information |
---|---|
Package Name | PRBG0636FA-A |
Package Previous Code | P636F1-100-MNQ |
JEITA Standard | P-BGA636-27x27-1.00 |
Package Status | Active |
Package Type | BGA |
Class | IC |
Package Code | pkg_8392 |
Lead Count | 636 |
Pb (Lead) Free | Yes |
Length | 27mm |
Width | 27mm |
Thickness | 2.43mm |
Pkg. Dimensions (mm) | 27 x 27 x 2.43 |