Title Information
Package Name PLBG0093GA-A
Package Previous Code P93F1-80-CR7-1
JEITA Standard P-LFBGA93-9x12-0.80
Package Status Active
Package Type LFBGA
Class IC
Package Code pkg_7998
Lead Count 93
Pb (Lead) Free Yes
Length 12mm
Width 9mm
Thickness 1.4mm
Pkg. Dimensions (mm) 12 x 9 x 1.4

Documentation

Type Title Date
Carrier/Package PDF 258 KB
Carrier/Package PDF 197 KB
Carrier/Package PDF 64 KB 日本語
Package Outline Drawing PDF 341 KB
4 items