Title | Information |
---|---|
Package Name | PTBG0196KB-A |
Package Previous Code | P196F1-50-CAM-1 |
JEITA Standard | P-TFBGA196-8x8-0.50 |
Package Status | Active |
Package Type | TFBGA |
Class | IC |
Package Code | pkg_7908 |
Lead Count | 196 |
Pb (Lead) Free | Yes |
Length | 8mm |
Width | 8mm |
Thickness | 1.2mm |
Pkg. Dimensions (mm) | 8 x 8 x 1.2 |