Title | Information |
---|---|
Package Name | PRQP0256LB-A |
Package Previous Code | P256GD-40-LMV |
JEITA Standard | P-FQFP256-28x28-0.40 |
Package Status | Active |
Package Type | FQFP |
Class | IC |
Package Code | pkg_7665 |
Lead Count | 256 |
Pb (Lead) Free | Yes |
Length | 28mm |
Width | 28mm |
Thickness | 3.8mm |
Pkg. Dimensions (mm) | 28 x 28 x 3.8 |