Title | Information |
---|---|
Package Name | PVSF0008JA-A |
Package Previous Code | P8D1-65-655 |
JEITA Standard | - |
Package Status | Active |
Package Type | VSOF |
Class | Dic |
Package Code | pkg_7521 |
Lead Count | 8 |
Pb (Lead) Free | Yes |
Length | 2.9mm |
Width | 2.4mm |
Thickness | 0.85mm |
Pkg. Dimensions (mm) | 2.9 x 2.4 x 0.85 |