Title Information
Package Name PLBG0289KA-A
Package Previous Code P289F1-50-DA6-1
JEITA Standard P-LFBGA289-10x10-0.50
Package Status Active
Package Type LFBGA
Class IC
Package Code pkg_5026
Lead Count 289
Pb (Lead) Free Yes
Length 10mm
Width 10mm
Thickness 1.24mm
Pkg. Dimensions (mm) 10 x 10 x 1.24

Documentation

Type Title Date
Carrier/Package PDF 218 KB
Carrier/Package PDF 431 KB
Carrier/Package PDF 179 KB
Carrier/Package PDF 197 KB
Carrier/Package PDF 64 KB 日本語
Package Outline Drawing PDF 56 KB
6 items