Title | Information |
---|---|
Package Name | PRBG0272GA-A |
JEITA Standard | P-FBGA272-17x17-0.80 |
Package Status | Active |
Package Type | FBGA |
Class | IC |
Package Code | pkg_1152 |
Lead Count | 272 |
Pb (Lead) Free | Yes |
Length | 17mm |
Width | 17mm |
Thickness | 1.9mm |
Pkg. Dimensions (mm) | 17 x 17 x 1.9 |