Title Information
Package Description SOIC 17.90x8.40x2.62 mm 1.27mm Pitch
Package Status Active
Package Type SOIC
Class PLASTIC
Package Code PEG28
Category G
Lead Count 28
Pb (Lead) Free Yes
Length 17.9mm
Pb Free Category e3 Sn
Width 8.4mm
Thickness 2.62mm
Peak Reflow Temp 260.00°C
Pitch 1.27mm
Package Carrier Reel, Tube
Pkg. Dimensions (mm) 17.9 x 8.4 x 2.62

Documentation

Type Title Date
Certificate PDF 170 KB
Package Outline Drawing PDF 102 KB
Product Change Notice PDF 174 KB
3 items