Title Information
Package Description DFN 1.40x1.40x0.75 mm 0.40mm Pitch
Package Status Active
Package Type DFN
Class PLASTIC
Package Code NTG6
Category G
Lead Count 6
Pb (Lead) Free Yes
Length 1.4mm
Pb Free Category e3 Sn
Width 1.4mm
Thickness 0.75mm
Peak Reflow Temp 260.00°C
Pitch 0.4mm
Package Carrier Cut Tape, Reel
Pkg. Dimensions (mm) 1.4 x 1.4 x 0.75

Documentation

Type Title Date
Package Outline Drawing PDF 54 KB
1 item