Title Information
Package Description VFQFPN 6.00x6.00x0.75 mm 0.50mm Pitch
Package Status Active
Package Type VFQFPN
Class PLASTIC
Package Code NTG32
Category G
Lead Count 32
Pb (Lead) Free Yes
Length 6mm
Pb Free Category e3 Sn
Width 6mm
Thickness 0.75mm
Peak Reflow Temp 260.00°C
Pitch 0.5mm
Package Carrier Reel, Tray
Pkg. Dimensions (mm) 6.0 x 6.0 x 0.75

Documentation

Type Title Date
Package Outline Drawing PDF 209 KB
1 item