Title Information
Package Description VFQFPN 5.00x5.00x0.90 mm 0.50mm Pitch
Package Status Active
Package Type VFQFPN
Class PLASTIC
Package Code NLG32
Category G
Lead Count 32
Pb (Lead) Free Yes
Length 5mm
Pb Free Category e3 Sn
Width 5mm
Thickness 0.9mm
Peak Reflow Temp 260.00°C
Pitch 0.5mm
Package Carrier Reel, Tray
Pkg. Dimensions (mm) 5.0 x 5.0 x 0.9

Documentation

Type Title Date
Package Outline Drawing PDF 194 KB
Certificate PDF 170 KB
Package Outline Drawing PDF 194 KB
Package Outline Drawing PDF 194 KB
Package Outline Drawing PDF 194 KB
Package Outline Drawing PDF 194 KB
Product Change Notice PDF 120 KB
7 items