Title Information
Package Description VFQFPN 12.00x12.00x0.90 mm 0.40mm Pitch
Package Status Active
Package Type VFQFPN
Class PLASTIC
Package Code NLG100
Category G
Lead Count 100
Pb (Lead) Free Yes
Length 12mm
Pb Free Category e3 Sn
Width 12mm
Thickness 0.9mm
Peak Reflow Temp 260.00°C
Pitch 0.4mm
Package Carrier Reel, Tray
Pkg. Dimensions (mm) 12.0 x 12.0 x 0.9

Documentation

Type Title Date
Certificate PDF 170 KB
Package Outline Drawing PDF 155 KB
2 items