Title Information
Package Name L48.6X6B
Package Previous Code LZY
Package Description 48 LD QFN 6X6MM 0.4MM PITCH ASE_ Roughen surface + PRP double ring plating
Package Status Active
Package Type QFN
Class PLASTIC
Package Code LZY
Category PLASTIC
Lead Count 48
Pb (Lead) Free Yes
Length 5.99mm
Width 5.99mm
Thickness 0.9mm
Pitch 0.4mm
Pkg. Dimensions (mm) 5.99 x 5.99 x 0.90

Documentation

Type Title Date
Package Outline Drawing PDF 113 KB
1 item