Title Information
Package Name L40.5X5C
Package Previous Code LTS
Package Description 40 LEAD QFN 5X5 (0.90mm Nom) (0.4mm Pitch) (ASE)
Package Status Active
Package Type QFN
Class PLASTIC
Package Code LTS
Category PLASTIC
Lead Count 40
Pb (Lead) Free Yes
Length 5mm
Width 5mm
Thickness 0.9mm
Pitch 0.4mm
Pkg. Dimensions (mm) 5.00 x 5.00 x 0.90

Documentation

Type Title Date
Package Outline Drawing PDF 109 KB
1 item