Title Information
Package Name L8.3X3K
Package Previous Code LPI
Package Description 8 LEAD TDFN PACKAGE 3 x 3 mm(0.65 Pitch)
Package Status Active
Package Type TDFN
Class PLASTIC
Package Code LPI
Category PLASTIC
Lead Count 8
Pb (Lead) Free Yes
Length 3mm
Width 3mm
Thickness 0.75mm
Pitch 16.51mm
Pkg. Dimensions (mm) 3.00 x 3.00 x 0.75

Documentation

Type Title Date
Package Outline Drawing PDF 90 KB
1 item