Title | Information |
---|---|
Package Description | LGA 3.00x3.00x0.70 mm 0.50mm Pitch |
Package Status | Active |
Package Type | LGA |
Class | PLASTIC |
Package Code | LGG12 |
Category | G |
Lead Count | 12 |
Pb (Lead) Free | Yes |
Length | 3mm |
Pb Free Category | e4 Au |
Width | 3mm |
Thickness | 0.7mm |
Peak Reflow Temp | 260.00°C |
Pitch | 0.5mm |
Package Carrier | Reel, Tray |
Pkg. Dimensions (mm) | 3.0 x 3.0 x 0.7 |