Title Information
Package Name L46.5X6
Package Previous Code LEQ
Package Description 46 LEAD QFN PACKAGE(5x6mm) Custom Fused Leads
Package Status Active
Package Type QFN
Class PLASTIC
Package Code LEQ
Category PLASTIC
Lead Count 46
Pb (Lead) Free Yes
Length 5.99mm
Width 5mm
Thickness 0.9mm
Pitch 0mm
Pkg. Dimensions (mm) 5.99 x 5.00 x 0.90

Documentation

Type Title Date
Package Outline Drawing PDF 104 KB
1 item