Title Information
Package Description CLCC 3.30x2.60x1.00 mm
Package Status Active
Package Type CLCC
Class HERMET
Package Code JA4
Category G
Lead Count 4
Pb (Lead) Free Yes
Length 3.3mm
Pb Free Category e4 Au
Width 2.6mm
Thickness 1mm
Peak Reflow Temp 260.00°C
Pitch 0mm
Package Carrier Cut Tape, Reel
Pkg. Dimensions (mm) 3.3 x 2.6 x 1.0

Documentation

Type Title Date
Package Outline Drawing PDF 53 KB
1 item