Title Information
Package Name K28.A
Package Previous Code H9M
Package Description 28 LD FLATPACK,SOLDER SL
Package Status Active
Package Type CFP
Class HERMETIC
Package Code H9M
Category HERMETIC
Lead Count 28
Pb (Lead) Free Yes
Length 18.29mm
Width 12.7mm
Thickness 0mm
Pitch 1.27mm
Pkg. Dimensions (mm) 18.29 x 12.70 x 0.00

Documentation

Type Title Date
Package Outline Drawing PDF 13 KB
1 item