Title | Information |
---|---|
Package Name | T8.C |
Package Previous Code | H2A |
Package Description | 8 LD METAL CAN (TO-99) |
Package Status | Active |
Package Type | CAN |
Class | HERMETIC |
Package Code | H2A |
Category | HERMETIC |
Lead Count | 8 |
Pb (Lead) Free | Yes |
Length | 0mm |
Width | 9.14mm |
Thickness | 0mm |
Pitch | 5.08mm |
Pkg. Dimensions (mm) | 0.00 x 9.14 x 0.00 |