Title | Information |
---|---|
Package Description | CABGA 11.00x11.00x1.40 mm 1.00mm Pitch |
Package Status | Active |
Package Type | CABGA |
Class | PLASTIC |
Package Code | BCG100 |
Category | G |
Lead Count | 100 |
Pb (Lead) Free | Yes |
Length | 11mm |
Pb Free Category | e1 SnAgCu |
Width | 11mm |
Thickness | 1.4mm |
Peak Reflow Temp | 260.00°C |
Pitch | 1mm |
Package Carrier | Reel, Tray |
Pkg. Dimensions (mm) | 11.0 x 11.0 x 1.4 |