Title | Information |
---|---|
Package Description | PBGA 17.00x17.00x1.61 mm 1.00mm Pitch |
Package Status | Active |
Package Type | PBGA |
Class | PLASTIC |
Package Code | AMG256 |
Category | G |
Lead Count | 256 |
Pb (Lead) Free | Yes |
Length | 17mm |
Pb Free Category | e1 SnAgCu |
Width | 17mm |
Thickness | 1.61mm |
Peak Reflow Temp | 260.00°C |
Pitch | 1mm |
Package Carrier | Tray |
Pkg. Dimensions (mm) | 17.0 x 17.0 x 1.61 |