Overview

Description

The ISLUSPLUS-UC1DEMO1Z and ISLUSPLUS-UC2DEMO1Z designs provide a power supply reference solution for the Xilinx Zynq UltraScale+™ MPSoC.

The power supply rail consolidation in the ISLUSPLUS-UC1DEMO1Z design is based on the configuration for always on, optimized for cost (Use Case 1). The ISLUSPLUS-UC1DEMO1Z reference design is suitable for the Zynq UltraScale+ ZU2CG, ZU2EG(A), ZU3CG, and ZU3EG devices.

The power supply rail consolidation used in the ISLUSPLUS-UC2DEMO1Z design is based on the configuration for always on, optimized for power and/or efficiency (Use Case 2). The ISLUSPLUS-UC2DEMO1Z reference design is suitable for the Zynq Ultrascale+ ZU11EG, ZU15EG, ZU17EG, and ZU19EG devices.

Features

  • Complete power supply solution for the Xilinx Zynq Ultrascale+ MPSoC
  • Power up and power down sequence
  • PMBus interface

Applications

Applications

  • Xilinx Zynq UltraScale+ MPSoC

Documentation

Design & Development

Software & Tools

Software Downloads

Type Title Date
PCB Design Files ZIP 1.80 MB
PCB Design Files ZIP 1.89 MB
2 items